Produkten kan skilja sig från bild
EVOLUTION67 POWER SUPPLY 1-PHASE,
IN: 90...264VAC OUT: 24V/8A
Art.Nr.: | 85671 |
Alternativ produkt: | |
Vikt: | 2.6 kg |
Tillverknings land: | DE |
Inte tillgänglig
Tekniska data
Electrical data
Security level | SELV |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 115 V |
---|---|
Input voltage 2 AC | 230 V |
Input voltage AC min. | 90 V |
Input voltage AC max. | 264 V |
Input current at input voltage 1 AC | 2,4 A |
Input current at input voltage 2 AC | 1,2 A |
Efficiency | 89 % |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output voltage DC min. | 23,52 V |
Output voltage DC max. | 24,48 V |
Output voltage adjustable | no |
Output current | 8 A |
Duration Power Boost min. | 4 s |
Mains failure bridging min. | 50 ms @ 230 V AC |
Power Boost | 150 % |
Ripple effective max. | 240 mV |
Spikes (s-s) max. | 240 mV |
Installation | Connection
Mounting set | M5 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Overload protection output | yes |
Short-circuit protection output | yes |
Mechanical data | Mounting data
Mounting method | screwed |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Derating from | 50 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Relative humidity min. (operation) | 5 % |
Relative humidity max. (operation) | 95 % no condensation |
Kommersiella uppgifter
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ETIM-5.0 | EC002540 |
Förpackningsenhet | 1 |
GTIN | 4048879401159 |
Kundens tullnummer | 85044083 |