Artikel: |
|
Tekniska data
|
Installation |
Connection cross section min.:
|
Connection cross section max.:
|
AWG number min.:
|
AWG number max.:
|
Installation | Connection |
Connection:
|
Insertion cycles safety element min.:
|
Mating cycles min.:
|
Installation | Pin assignment |
No. of poles:
|
Mechanical data |
Holding force modules (insert) min.:
|
Holding force modules (pull) min.:
|
Holding force PE contact:
|
Frame type:
|
Pulling force max.:
|
Mechanical data | Material data |
Coating housing:
|
Coating contact:
|
Combustibility class (UL94):
|
Material housing:
|
Material contact:
|
Material safety element:
|
Mechanical data | Mounting data |
Number of module slots:
|
Size:
|
Height:
|
Width:
|
Depth:
|
Environmental characteristics | Climatic |
Operating temperature min.:
|
Operating temperature max.:
|
Climatic category (EN IEC 60068-1):
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
1 mm²
|
1 mm²
|
6 mm²
|
6 mm²
|
18
|
18
|
10
|
10
|
|
|
Screw terminals SK
|
Screw terminals SK
|
20
|
20
|
500
|
500
|
|
|
2 + PE
|
2 + PE
|
|
|
300 N
|
300 N
|
600 N
|
600 N
|
250 N
|
250 N
|
female
|
female
|
60 N
|
60 N
|
|
|
nickel plated
|
nickel plated
|
nickel plated
|
nickel plated
|
V-0
|
V-0
|
Zinc die-casting
|
Zinc die-casting
|
Brass
|
Brass
|
PC GF
|
PC GF
|
|
|
4
|
6
|
B16
|
B24
|
36,5 mm
|
36,5 mm
|
34,4 mm
|
34,4 mm
|
84,7 mm
|
111,2 mm
|
|
|
-40 °C
|
-40 °C
|
125 °C
|
125 °C
|
40/125/10
|
40/125/10
|
|
|
27143424
|
27143424
|
27261209
|
27261209
|
27440206
|
27440206
|
27440206
|
27440206
|
27440206
|
27440206
|
27440206
|
27440206
|
27440206
|
27440206
|
27440206
|
27440206
|
EC002312
|
EC002312
|
|
|
4048879641784
|
4048879641814
|
1
|
1
|
85389099
|
85389099
|
|