Installation |
Connection cross section max.:
|
Device protection | Electrical |
Degree of protection (EN IEC 60529):
|
Additional condition protection degree:
|
Mechanical data | Material data |
Material housing:
|
Mechanical data | Mounting data |
Mounting method:
|
Clamping range min.:
|
Clamping range max.:
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
1,5 Nm
|
1,5 Nm
|
7/8"
|
7/8"
|
|
|
300 V
|
250 V
|
300 V
|
250 V
|
9 A
|
9 A
|
|
|
2,5 mm²
|
1,5 mm²
|
|
|
IP67
|
IP67
|
inserted, screwed
|
inserted, screwed
|
|
|
PBT
|
-
|
|
|
inserted, screwed, Shaking protection
|
inserted, screwed, Shaking protection
|
8 mm
|
10 mm
|
10 mm
|
12 mm
|
|
|
-25 °C
|
-25 °C
|
85 °C
|
85 °C
|
|
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
27279218
|
27279218
|
27260702
|
27260702
|
27440102
|
27440102
|
27440102
|
27440102
|
27440116
|
27440116
|
27440102
|
27440102
|
27440102
|
27440102
|
27440116
|
27440116
|
EC002635
|
EC002635
|
|
|
1
|
1
|
85366990
|
85366990
|
4048879631440
|
4048879134767
|
|
|
|
|
|
|
|