Industrial communication |
Transfer parameters:
|
Data transmission rate max.:
|
Industrial communication | Ethernet functionality |
duplex:
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
Mechanical data |
Contour for corrugated hose:
|
Mechanical data | Material data |
Coating locking:
|
Locking material:
|
Mechanical data | Mounting data |
Looking techniques:
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
Cable shielding (type):
|
Cable shielding (coverage):
|
Banding:
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
Material inner jacket:
|
Color (inner jacket):
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
Characteristic impedance:
|
Electrical resistance line constant wire:
|
AC withstand voltage (wire - wire):
|
Electrical capacity line constant (wire - wire):
|
Power frequency withstand voltage (wire - jacket):
|
AC withstand voltage (wire - shield):
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
10 m
|
10 m
|
|
|
RJ45
|
RJ45
|
IP65, IP67
|
-
|
|
|
60 V
|
60 V
|
1,5 A
|
1,5 A
|
|
|
CAT5, Class D (ISO/IEC 11801)
|
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
|
100 MBit/s
|
100 MBit/s
|
|
|
-
|
Full duplex
|
|
|
-
|
IP65, IP67
|
-
|
inserted, screwed
|
3
|
3
|
1 kV
|
1 kV
|
I
|
I
|
|
|
without
|
without
|
|
|
Nickeled
|
Nickeled
|
Zinc die-casting
|
Zinc die-casting
|
|
|
Push Pull
|
Push Pull
|
|
|
-40 °C
|
-25 °C
|
70 °C
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
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
|
|
-
|
white, yellow, blue, orange
|
|
|
794
|
794
|
green
|
green
|
cURus
|
cURus
|
|
|
1
|
1
|
4 wires around Filler twisted
|
4 wires around Filler twisted
|
copper braid, tinned
|
copper braid, tinned
|
85 %
|
85 %
|
Fleece, Foil
|
Fleece, Foil
|
yes
|
yes
|
white, yellow, blue, orange
|
white, yellow, blue, orange
|
|
|
75,87 g/m
|
75,87 g/m
|
PUR
|
PUR
|
89 Shore A
|
89 Shore A
|
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
|
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
|
6,7 mm
|
6,7 mm
|
± 5 %
|
± 5 %
|
FRNC
|
FRNC
|
white
|
white
|
PE
|
PE
|
4
|
4
|
1,55 mm
|
1,55 mm
|
± 5 %
|
± 5 %
|
65 Shore D
|
65 Shore D
|
lead-free, CFC-free, halogen-free
|
lead-free, CFC-free, halogen-free
|
7
|
7
|
22 AWG
|
22 AWG
|
22 AWG
|
22 AWG
|
Stranded copper wire, bare
|
Stranded copper wire, bare
|
|
|
300 V
|
300 V
|
to DIN VDE 0298-4
|
to DIN VDE 0298-4
|
4,8 A
|
4,8 A
|
100 Ω ± 15 %
|
100 Ω ± 15 %
|
55 Ω/km @ 20 °C
|
55 Ω/km @ 20 °C
|
2 kV @ 60 s
|
2 kV @ 60 s
|
52000 pF/km
|
52000 pF/km
|
2 kV @ 60 s
|
2 kV @ 60 s
|
2 kV @ 60 s
|
2 kV @ 60 s
|
|
|
-40 °C
|
-40 °C
|
80 °C
|
80 °C
|
-30 °C
|
-30 °C
|
70 °C
|
70 °C
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
6 x Outer diameter
|
6 x Outer diameter
|
12 x Outer diameter
|
12 x Outer diameter
|
|
|
27061801
|
27061801
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
EC002599
|
EC002599
|
|
|
85444210
|
85444210
|
4065909000519
|
4048879847612
|
1
|
1
|
|
|
|
|
|
|
|
|
|
|
|
|
|