Installation |
Connection cross section max.:
|
Device protection |
Shielded:
|
Device protection | Electrical |
Additional condition protection degree:
|
Pollution Degree:
|
Material group (IEC 60664-1):
|
Overvoltage category (EN 60664-1):
|
Mechanical data | Material data |
Coating housing:
|
Material housing:
|
Mechanical data | Mounting data |
Clamping range min.:
|
Clamping range max.:
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
8
|
8
|
IP67
|
IP67
|
|
|
30 V
|
30 V
|
30 V
|
30 V
|
2 A
|
2 A
|
|
|
no
|
no
|
|
|
0,5 mm²
|
0,5 mm²
|
|
|
yes
|
yes
|
|
|
inserted, screwed
|
inserted, screwed
|
3
|
3
|
III
|
III
|
II
|
II
|
|
|
nickel plated
|
nickel plated
|
Brass
|
Brass
|
|
|
6 mm
|
6 mm
|
8 mm
|
8 mm
|
|
|
-40 °C
|
-40 °C
|
85 °C
|
85 °C
|
|
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
27279221
|
27279221
|
27260702
|
27260702
|
27440102
|
27440102
|
27440102
|
27440102
|
27440116
|
27440116
|
27440102
|
27440102
|
27440102
|
27440102
|
27440116
|
27440116
|
EC002635
|
EC002635
|
|
|
1
|
1
|
4048879195317
|
4048879195300
|
85366990
|
85366990
|
|
|
|
|
|
|
|
|
|
|
|
|
|