Artikel: |
|
Tekniska data
|
Electrical data | Supply |
Operating voltage AC:
|
Operating voltage DC:
|
Operating current max.:
|
Industrial communication |
USB specification:
|
Data transmission rate max.:
|
Device protection |
Shielded:
|
Device protection | Electrical |
Degree of protection (EN IEC 60529):
|
Protection NEMA:
|
Additional condition protection degree:
|
Device protection | Mechanical |
Mechanical endurance:
|
Mechanical data | Mounting data |
Diameter cutout:
|
Diameter:
|
Mounting depth :
|
Depth:
|
Approvals |
UL 50E:
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
5 V
|
5 V
|
5 V
|
5 V
|
900 mA
|
900 mA
|
|
|
3.0
|
3.0
|
-
|
-
|
|
|
yes
|
yes
|
|
|
IP20, IP65
|
IP20, IP65
|
2, 3R, 4, 12, 13, 4x
|
2, 3R, 4, 12, 13, 4x
|
inserted, in closed state
|
inserted, in closed state
|
|
|
1500 Cycles
|
1500 Cycles
|
|
|
22,5 mm
|
22,5 mm
|
29,5 mm
|
29,5 mm
|
70 mm
|
70 mm
|
30 mm
|
30 mm
|
|
|
yes
|
yes
|
|
|
27143423
|
27143423
|
27143419
|
27143419
|
27440515
|
27440515
|
27440515
|
27440515
|
27440515
|
27440515
|
27440515
|
27440515
|
27440515
|
27440515
|
27440515
|
27440515
|
EC002625
|
EC002625
|
|
|
85444290
|
85444290
|
1
|
1
|
4065909037294
|
4048879433426
|
|
|
|
|
|
|
|
|
|
|
|