Har du några frågor angående våra produkter? Ring oss på +46 (0)42-167070

RJ45 male 0° / RJ45 male 45° up shielded

PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 5m
Art.Nr.: 7000-74321-7960500
Vikt: 0.338 kg
Tillverknings land:  DE
Kontakta oss för leveransdatum
 Produktjämförelse
Listpris per styck:
Ladda ner Easy-Import-Export

Beskrivning


Product fulfills requirements according to UN/ECE R118
Ethernet CAT5
RJ45 – RJ45, 4-pole
Male straight – male 45° on top
shielded
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate
Certificate
Bus technologies
Bus technologies
Bus technologies

Cable length 5 m
Side 1
Mounting method inserted
Side 2
Mounting method inserted
Electrical data | Supply
Operating voltage DC max. 60 V
Operating voltage DC max. (UL-listed) 30 V
Current operating per contact max. 1,5 A
Industrial communication
Transfer parameters CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
duplex Full duplex
Diagnostics
Status indication LED no
Device protection | Electrical
Rated surge voltage 1 kV
Material group (IEC 60664-1) I
Degree of protection (EN IEC 60529) IP20
Protection degree additional condition inserted, screwed
Pollution Degree 3
Mechanical data
Contour for corrugated hose without
Mechanical data | Material data
Material housing PUR
Locking material PA
Mechanical data | Mounting data
Looking techniques Snap-in connector
Environmental characteristics | Climatic
Operating temperature min. (dynamic) -25 °C
Min. operating temperature (static) -25 °C
Operating temperature max. (dynamic) 70 °C
Max. operating temperature (fixed) 80 °C

Cable
Cable identification 796
Approval (cable) cURus (AWM-Style 20549/11602), CE-conform
Cable weight [g/m] 69,3 g
Material wire Cu wire, bare
Resistor (core) max. 55 Ω/km (20 °C)
Construction (core) 7× 0.254 mm
Diameter (core) 1× 4× AWG22/7
Material wire isolation PE
Wire-Ø incl. isolation 1.4 mm ±5%
Color/numbering of wires wh, ye, bl, or
Shield yes
Shield (Type) Copper braid
Optical shield cover min. 85%
Material jacket PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Outer-Ø (jacket) 6.7 mm ±5%
Color jacket green
chemical resistance Oil resistance according to IEC 60811-2-1, ASTM IRM 901, ICEA S-82-552 Std.
thermal resistance flame-retardant according to UL 1581 section 1090, section 1100 (FT2), IEC 60332-1-2 Std.
Nominal voltage 300 V
Test voltage 2000 V AC (test duration 1 min)
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -30...+70 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 12× outer Ø
No. of bending cycles (C-track) max. 3 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 2 m/s²
Torsion stress ±180°/m
No. of torsion cycles max. 1 Mio. (25 °C)

ECLASS-6.0 27061801
ECLASS-6.1 27060307
ECLASS-7.0 27060307
ECLASS-8.0 27060307
ECLASS-9.0 27060307
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC002599
Förpackningsenhet 1
GTIN 4048879505130
Kundens tullnummer 85444210

 
Uppgifter angående artikel:
  • Ladda ner Produkt-PDF
  • Ladda ner Approval: UL Listed CA 7000-74321-796xxxx_E362618-DUXR7_ulc_z_a.pdf
  • Ladda ner Approval: UL Listed US 7000-74321-796xxxx_E362618-DUXR_ul_z_a.pdf
  • Ladda ner Information: Certificate of conformity Murrelektronik GmbH 17-10-21_(6) California Prop65 Ni surface_DoC_z_b.pdf
  • Ladda ner Information: Certificate of conformity Murrelektronik GmbH 04-02-23_(1) China RoHS 2 e_DoC_z_a.pdf
  • Ladda ner Information: Certificate of conformity Murrelektronik GmbH 14-11-20_(5) RoHS REACh no exception_DoC_z_a.pdf
  • Ladda ner Information: EU declaration of conformity 7000-74301_05-09.19_ce_z_c.pdf
* plus moms, plus frakt