Har du några frågor angående våra produkter? Ring oss på +46 (0)42-167070

RJ45 male 0° / RJ45 male 0° shielded

PUR 4x2xAWG26 shielded gn UL/CSA 8.0m
Art.Nr.: 7000-74311-7900800
Vikt: 0.422 kg
Tillverknings land:  HU
Tillgänglig
 Produktjämförelse
Listpris per styck:
Ladda ner Easy-Import-Export

Beskrivning


Ethernet
Male straight – male straight
RJ45 – RJ45, 8-pole
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
Cable length 8 m
Technical Data
Operating voltage max. 60 V DC
Rated surge voltage 1.0 kV
Operating current per contact max. 1.5 A
No. of poles 8-pole
Transfer parameters CAT6, Class EA (ISO/IEC 11801:2002), (EN 50173-1)
Transfer rate 10 Gbit/s
Material group IEC 60664-1, category I
LED display no
Locking of ports Snap-in connector
Protection IP20 inserted and tightened (EN 60529)
Material PUR
Locking material PA
suitable for corrugated tube (internal Ø) without
General data
Mounting method inserted
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality

Cable
Cable identification 790
Approval (cable) cURus (AWM-Style 20549/10532); CE conform
Cable weight [g/m] 52,8 g
Material wire Cu wire, bare
Resistor (core) max. 143 Ω/km (20 °C)
Single wire Ø (core) 0.16 mm
Diameter (core) 4× 2× AWG26/7
Material wire isolation PE
Wire-Ø incl. isolation 1.05 mm ±5%
Color/numbering of wires (WH, OR), (WH, BU), (WH, BN), (WH, GN)
Shield yes
Shield (Type) Copper braid
Optical shield cover approx. 65%
Material jacket PUR
Outer-Ø (jacket) 6.4 mm ±5%
Color jacket green
chemical resistance Oil resistance according to IEC 60811-2-1, ASTM IRM 901, ICEA S-82-552 Std.
Nominal voltage 125 V AC
Test voltage 1500 V (wire/wire); 1000 V (wire/shield)
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -30...+70 °C
Bend radius (fixed) 8× outer Ø
Bend radius (moving) 10× outer Ø

ECLASS-6.0 27061801
ECLASS-7.0 27061801
ECLASS-8.0 27061801
ECLASS-9.0 27061801
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC002599
Förpackningsenhet 1
GTIN 4048879809399
Kundens tullnummer 85444210

 
Uppgifter angående artikel:
  • Ladda ner Produkt-PDF
  • Ladda ner Information: Certificate of conformity Murrelektronik GmbH 04-02-23_(1) China RoHS 2 e_DoC_z_a.pdf
  • Ladda ner Information: Certificate of conformity Murrelektronik GmbH 14-11-20_(5) RoHS REACh no exception_DoC_z_a.pdf
  • Ladda ner Information: Certificate of conformity Murrelektronik GmbH 20-10-21_(1) California Prop65 No Warning_DoC_z_b.pdf
  • Ladda ner Information: Certificate of conformity UKCA con_01-10.21_uk_z_b.pdf
  • Ladda ner Information: EU declaration of conformity con_01-10.21_ce_z_b.pdf
* plus moms, plus frakt