RJ45 male 0° / RJ45 male 0° shielded
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 12.5m
Art.Nr.: | 7000-74301-7961250 |
Vikt: | 0.82 kg |
Tillverknings land: | DE |
Producerad för dig med prioritet
Beskrivning
Product fulfills requirements according to UN/ECE R118
Ethernet CAT5
Male straight – male straight
RJ45 – RJ45, 4-pole
shielded
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.







Tekniska data
Cable length | 12,5 m |
---|
Side 1
Mounting method | inserted |
---|---|
Family form head 1 | RJ45 |
Number of poles head 1 | 4 |
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Current operating per contact max. | 1,5 A |
Industrial communication
Transfer parameters | CAT5e, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 100 MBit/s |
Industrial communication | Ethernet functionality
duplex | Full duplex |
---|
Diagnostics
Status indication LED | no |
---|
Device protection | Electrical
Rated surge voltage | 1 kV |
---|---|
Material group (IEC 60664-1) | I |
Degree of protection (EN IEC 60529) | IP20 |
Pollution Degree | 3 |
Mechanical data
Contour for corrugated hose | without |
---|
Mechanical data | Material data
Material housing | PUR |
---|---|
Locking material | PA |
Mechanical data | Mounting data
Looking techniques | Snap-in connector |
---|
Environmental characteristics | Climatic
Operating temperature min. (dynamic) | -25 °C |
---|---|
Min. operating temperature (static) | -25 °C |
Operating temperature max. (dynamic) | 70 °C |
Max. operating temperature (fixed) | 80 °C |
Kabeldata
Cable
Cable identification | 796 |
---|---|
Approval (cable) | cURus (AWM-Style 20549/11602), CE-conform |
Cable weight [g/m] | 69,3 g |
Material wire | Cu wire, bare |
Resistor (core) | max. 55 Ω/km (20 °C) |
Construction (core) | 7× 0.254 mm |
Diameter (core) | 1× 4× AWG22/7 |
Material wire isolation | PE |
Wire-Ø incl. isolation | 1.4 mm ±5% |
Color/numbering of wires | wh, ye, bl, or |
Shield | yes |
Shield (Type) | Copper braid |
Optical shield cover | min. 85% |
Material jacket | PUR |
Material property (jacket) | CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant |
Outer-Ø (jacket) | 6.7 mm ±5% |
Color jacket | green |
chemical resistance | Oil resistance according to IEC 60811-2-1, ASTM IRM 901, ICEA S-82-552 Std. |
thermal resistance | flame-retardant according to UL 1581 section 1090, section 1100 (FT2), IEC 60332-1-2 Std. |
Nominal voltage | 300 V |
Test voltage | 2000 V AC (test duration 1 min) |
Temperature range (fixed) | -40...+80 °C |
Temperature range (mobile) | -30...+70 °C |
Bend radius (fixed) | 5× outer Ø |
Bend radius (moving) | 12× outer Ø |
No. of bending cycles (C-track) | max. 3 Mio. (25 °C) |
Traversing distance (C-track) | max. 5 m (horizontal) |
Travel speed (C-track) | max. 3.3 m/s |
Acceleration (C-track) | max. 2 m/s² |
Torsion stress | ±180°/m |
No. of torsion cycles | max. 1 Mio. (25 °C) |
Kommersiella uppgifter
ECLASS-6.0 | 27061801 |
---|---|
ECLASS-6.1 | 27060307 |
ECLASS-7.0 | 27060307 |
ECLASS-8.0 | 27060307 |
ECLASS-9.0 | 27060307 |
ECLASS-10.1 | 27060307 |
ECLASS-11.1 | 27060307 |
ECLASS-12.0 | 27060307 |
ETIM-5.0 | EC002599 |
Förpackningsenhet | 1 |
GTIN | 4048879505116 |
Kundens tullnummer | 85444210 |