Har du några frågor angående våra produkter? Ring oss på 042-167070
Zoom
M12 female 0° shielded B-cod. with cable, Profibus
Produkten kan skilja sig från bild

M12 female 0° shielded B-cod. with cable, Profibus

PUR 1x2xAWG24 shielded vt UL/CSA+dragchain 6m
Art.Nr.: 7000-14061-8400600
Vikt: 0.54 kg
  I produktion
 Produktjämförelse
Listpris per styck:

Du kanske också gillar

Form
Form 14061
Cables
No./diameter of wires 1× 2× 0.25 mm²
Wire isolation PE (rd, gn)
C-track properties 10 Mio.
Jacket Color violet
Material (jacket) PUR (UL/CSA)
Outer Ø 7.8 mm ±5%
Bend radius (moving) 12× outer Ø
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -20...+60 °C
Cable identification 840
Approval (cable) UL (AWM-Style 20236/1589), CSA; CE
Cable weight [g/m] 82,50
Material (wire) Cu wire, bare
Resistor (core) max. 78 Ω/km (20 °C)
Single wire Ø (core) 0.127 mm
Construction (core) 19× 0.127 mm
Diameter (core) 1× 2× 0.25 mm²
AWG similar to AWG 24
Material (wire isolation) PE
Wire-Ø incl. isolation 2.55 mm ±5%
Color/numbering of wires rd, gn
Stranding combination 2 wires twisted
Shield yes
min. 70%
Material (jacket) PUR
Outer-Ø (jacket) 7.8 mm ±5%
Color (jacket) violet
chemical resistance good resistance to oil, gasoline and chemicals
thermal resistance flame retardant
Nominal voltage 250 V
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -20...+60 °C
Bend radius (fixed) 10× outer Ø
Bend radius (moving) 12× outer Ø
No. of bending cycles (C-track) max. 10 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 3 m/s
Acceleration (C-track) max. 5 m/s²
Technical Data
Operating voltage max. 60 V AC/DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
Material group IEC 60664-1, category I
Coding B-coded
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
General data
Standards DIN EN 61076-2-101 (M12)
Pollution Degree 3
Stripping length (jacket) 20 mm
Temperature range -25...+85 °C, depending on cable quality
Kommersiella uppgifter
EAN 4048879198165
eClass 27061801
Förpackningsenhet 1
Kundens tullnummer 85444290
Tillverknings land DE
 
Uppgifter angående artikel:
  • Ladda ner Datablad
  • Ladda ner Approvals and certificates E325311-CYJV_ul_z_a.pdf
  • Ladda ner Approvals and certificates 7000-14061-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf
  • Ladda ner Approvals and certificates E325311-CYJV_ulc_z_a.pdf
  • Ladda ner Approvals and certificates 080128-0-000_csau_z_b.pdf
  • Ladda ner Approvals and certificates 7000-13061_08-09.19_ce_z_b.pdf
  • Ladda ner Approvals and certificates 080128-0-000_csa_z_b.pdf
  • Ladda ner Approvals and certificates 7000-14061-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf
  • Ladda ner China RoHS information EPUP-E_CHR_x_1.pdf
  • Ladda ner Drawing Files 7000-14061_stp_x_a.zip
cULus
* only for products with UL/CSA approved cable
PROFIBUS
* plus moms, plus frakt